Catalog navigation
CAD model selection
Selectable products: 73
HELP_VARIABLE
Company
SIEMENS
Description
Power contactor, d.c. switching
Bill of material
3TC44171LF4
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB457
Rated operating power with DC-3/DC-5, 440 V
kW
AAB479
Rated operating current Ie AC with DC-3/DC-5 and 440 V
A
AAP351
Number of auxiliary contacts as opener
AAP352
Number of auxiliary contacts as shutter
AAP545
Number of main contacts as opener
0
AAP547
Number of making contacts and main contacts
BAC050
Type of actuation
DC
BAC378
Connection type
Screw connection
BAD715
suitable for series installation
true
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
CTC
Customs tariff number
85364900
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
REACH_INFORMATION
REACH information
REACH information
Additional Information
CNS
Object Properties:
Order Number: 3TC44171LF4
eclass
27-37-10-18 - Power contactor, direct current switching:
Rated operating power with DC-3/DC-5, 440 V: 9 kW
Rated operating current Ie AC with DC-3/DC-5 and 440 V: 29 A
Number of auxiliary contacts as opener: 2
Number of auxiliary contacts as shutter: 2
Number of main contacts as opener: 0
Number of making contacts and main contacts: 2
Type of actuation: DC
Connection type: Screw connection
suitable for series installation: true
Preview - Generation
Preview
3D
2D