Catalog navigation
CAD model selection
Selectable products: 35
HELP_VARIABLE
Company
SIEMENS
Description
Input isolator
Bill of material
3RS70052KW00
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB620
galvanic separation between the inputs present
false
AAB712
Construction of unit
Einbaugerät
AAB831
max. rated supply voltage with AC
V
AAB834
max. rated supply voltage with DC
V
AAB965
min. rated supply voltage with AC
V
AAB968
min. rated supply voltage with DC
V
AAM373
load influence
%/Ω
AAC132
fault signal output present
false
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
60 °C
AAC969
Power input
W
AAO382
Functional safety (SIL)
Without
AAO517
Number of input ranges - 5mA ... + 5mA
AAO518
Number of input ranges +10 V ... -10 V
AAO519
Number of input ranges +5 V ... 5 V
AAO520
Number of input ranges 0 mA ... 10 mA
AAO521
Number of input ranges 0 mA ... 20 mA
AAO522
Number of input ranges 0 mA ... 5 mA
AAO523
Number of input ranges 0 mV ... 100 mV
AAO524
Number of input ranges 0 mV ... 200 mV
AAO525
Number of input ranges 0 mV ... 300 mV
AAO526
Number of input ranges 0 mV ... 500 mV
AAO527
Number of input ranges 0 mV ... 60 mV
AAO528
Number of input ranges 0 V ... 1 V
AAO529
Number of input ranges 0 V ... 10 V
AAO530
Number of input ranges 0 V ... 2 V
AAO531
Number of input ranges 0 V ... 2.5 V
AAO532
Number of input ranges 0 V ... 20 V
AAP380
number of channels
1
AAP481
Number of input ranges 0 V ... 24 V
AAP482
Number of input ranges 0 V ... 30 V
AAP483
Number of input ranges 0 V ... 5 V
AAP484
Number of input ranges -1 V ... +1 V
AAP485
Number of input ranges 1 V ... 5 V
AAP486
Number of input ranges -10 mA ... +10 mA
AAP487
Number of input ranges -10 V ... +10 V
AAP488
Number of input ranges 10 V ... 0 V
AAP489
Number of input ranges 10 V ... 2 V
AAP490
Number of input ranges -100 mV ... +100 mV
AAP491
Number of input ranges -2 V ... +2 V
AAP492
Number of input ranges 2 V ... 10 V
AAP493
Number of input ranges -2.5 V ... + 2.5 V
AAP494
Number of input ranges -20 mA ... +20 mA
AAP495
Number of input ranges 20 mA ... 0 mA
AAP496
Number of input ranges 20 mA ... 4 mA
AAP497
Number of input ranges -20 V ... +20 V
AAP498
Number of input ranges -300 mV ... +300 mV
AAP499
Number of input ranges 4 mA ... 20 mA
AAP500
Number of input ranges -5 V ... +5 V
AAP501
Number of input ranges 5 V ... 0 V
AAP502
Number of input ranges 5 V ... 1 V
AAP503
Number of input ranges -500 mV ... +500 mV
AAP505
number of input ranges -60 mV ... +60 mV
AAP565
Number of output ranges +5 V ... -5 V
AAP566
number of output ranges 0 mA ... 10 mA
AAP567
Number of output ranges 0 mA ... 20 mA
AAP569
Number of output ranges 0 mA ... 5 mA
AAP570
number of output ranges 0 mV ... 100 mV
AAP571
Number of output ranges 0 mV ... 200 mV
AAP572
Number of output ranges 0 mV ... 300 mV
AAP573
Number of output ranges 0 mV ... 500 mV
AAP574
Number of output ranges 0 mV ... 60 mV
AAP575
Number of output ranges 0 V ... 1 V
AAP576
Number of output ranges 0 V ... 10 V
AAP577
number of output ranges 0 V ... 2 V
AAP578
Number of output ranges 0 V ... 2.5 V
AAP579
number of output ranges 0 V ... 20 V
AAP580
Number of output ranges 0 V ... 24 V
AAP581
Number of output ranges 0 V ... 30 V
AAP582
Number of output ranges 0 V ... 5 V
AAP583
Number of output ranges -1 V ... +1 V
AAP584
Number of output ranges 1 V ... 5 V
AAP585
Number of output ranges -10 mA ... +10 mA
AAP586
Number of output ranges -10 V ... +10 V
AAP587
Number of output ranges -10 V ... +10 V
AAP588
Number of output ranges 10 V ... 0 V
AAP589
Number of output ranges 10 V ... 2 V
AAP590
Number of output ranges -100 mV ... +100 mV
AAP591
Number of output ranges -2 V ... +2 V
AAP592
Number of output ranges 2 V ... 10 V
AAP593
Number of output ranges -2.5 V ... +2.5 V
AAP594
Number of output ranges -20 mA ... +20 mA
AAP595
Number of output ranges 20 mA ... 0 mA
AAP596
Number of output ranges 20 mA ... 4 mA
AAP597
Number of output ranges -20 V ... +20 V
AAP598
Number of output ranges -300 mV ... +300 mV
AAP599
Number of output ranges 4 mA ... 20 mA
AAP601
Number of output ranges -5 mA ... +5 mA
AAP602
Number of output ranges -5 V ... +5 V
AAP603
Number of output ranges 5 V ... 0 V
AAP604
Number of output ranges 5 V ... 1 V
AAP605
Number of output ranges -500 mV ... +500 mV
AAP606
Number of output ranges -60 mV ... +60 mV
BAA020
Height
93.0 mm
BAA042
Max. burden
BAB577
Depth
mm
BAD831
Design of electrical connection
BAF016
Width
mm
BAG640
Assembly type
Miscellaneous
BAG975
Protection type IP
IP20
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
CTC
Customs tariff number
85389091
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 3RS70052KW00
eclass
27-21-01-20 - Input isolator:
galvanic separation between the inputs present: false
Construction of unit: Einbaugerät
max. rated supply voltage with AC: 24 V
max. rated supply voltage with DC: 240 V
min. rated supply voltage with AC: 24 V
min. rated supply voltage with DC: 24 V
fault signal output present: false
Min. operating temperature: -25 °C
Max. operating temperature: 60 °C
power consumption: 0 W
load influence: %/Ω
type of mounting: Miscellaneous
safety integrity level (SIL): Without
Number of input ranges - 5mA ... + 5mA: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges +10 V ... -10 V: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges +5 V ... 5 V: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges 0 mA ... 10 mA: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges 0 mA ... 20 mA: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges 0 mA ... 5 mA: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges 0 mV ... 100 mV: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges 0 mV ... 200 mV: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges 0 mV ... 300 mV: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges 0 mV ... 500 mV: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges 0 mV ... 60 mV: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges 0 V ... 1 V: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges 0 V ... 10 V: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges 0 V ... 2 V: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges 0 V ... 2.5 V: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges 0 V ... 20 V: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
number of channels: 1
Number of input ranges 0 V ... 24 V: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges 0 V ... 30 V: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges 0 V ... 5 V: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges -1 V ... +1 V: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges 1 V ... 5 V: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges -10 mA ... +10 mA: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges -10 V ... +10 V: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges 10 V ... 0 V: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges 10 V ... 2 V: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges -100 mV ... +100 mV: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges -2 V ... +2 V: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges 2 V ... 10 V: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges -2.5 V ... + 2.5 V: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges -20 mA ... +20 mA: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges 20 mA ... 0 mA: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges 20 mA ... 4 mA: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges -20 V ... +20 V: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges -300 mV ... +300 mV: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges 4 mA ... 20 mA: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges -5 V ... +5 V: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges 5 V ... 0 V: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges 5 V ... 1 V: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of input ranges -500 mV ... +500 mV: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
number of input ranges -60 mV ... +60 mV: 0 ... 10 V, 0 ... 20 mA, 4 ... 20 mA
Number of output ranges +5 V ... -5 V: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
number of output ranges 0 mA ... 10 mA: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges 0 mA ... 20 mA: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges 0 mA ... 5 mA: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
number of output ranges 0 mV ... 100 mV: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges 0 mV ... 200 mV: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges 0 mV ... 300 mV: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges 0 mV ... 500 mV: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges 0 mV ... 60 mV: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges 0 V ... 1 V: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges 0 V ... 10 V: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
number of output ranges 0 V ... 2 V: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges 0 V ... 2.5 V: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
number of output ranges 0 V ... 20 V: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges 0 V ... 24 V: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges 0 V ... 30 V: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges 0 V ... 5 V: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges -1 V ... +1 V: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges 1 V ... 5 V: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges -10 mA ... +10 mA: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges -10 V ... +10 V: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges -10 V ... +10 V: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges 10 V ... 0 V: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges 10 V ... 2 V: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges -100 mV ... +100 mV: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges -2 V ... +2 V: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges 2 V ... 10 V: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges -2.5 V ... +2.5 V: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges -20 mA ... +20 mA: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges 20 mA ... 0 mA: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges 20 mA ... 4 mA: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges -20 V ... +20 V: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges -300 mV ... +300 mV: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges 4 mA ... 20 mA: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges -5 mA ... +5 mA: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges -5 V ... +5 V: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges 5 V ... 0 V: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges 5 V ... 1 V: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges -500 mV ... +500 mV: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
Number of output ranges -60 mV ... +60 mV: 0 ... 50 Hz, 0 ... 100 Hz, 0 ... 1 kHz, 0 ... 10 kHz
height: 93 mm
depth: 73 mm
Design of electrical connection: Screw/spring connection
width: 18 mm
Assembly type: Miscellaneous
degree of protection: IP20
Preview - Generation
Preview
3D
Dimension
2D