Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
SIEMENS
Description
Hinge switch
Bill of material
3SE52320HU22
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB400
Interface design
Without
AAB412
Design of the switching element
Snap switch element
AAB462
rated operating current Ie with AC-15, 125 V
A
AAB466
rated operating current Ie with AC-15, 24 V
6 A
AAB478
Rated operating current Ie DC-13, 125 V
0.55 A
AAB481
Rated operating current Ie DC-13, 24 V
3 A
AAB504
Housing coating
AAC214
Forced opening
true
AAM460
housing (according to norm)
gemäß Norm
AAP365
Number of breaking contacts
AAP377
Number of changers
0
AAP546
Number of making contacts
1
AAP666
Number of safety-related auxiliary contacts
BAD722
suitable for safety functions
true
BAD804
Design of interface for security oriented communications.
Without
BAD817
Design of actuating element
BAD823
Width of sensor
mm
BAD831
Design of electrical connection
Screw connection
BAD833
Explosion protection categories for gases
none
BAD840
Housing construction form
Block
BAD849
Height of sensor
mm
BAD856
Length of sensor
mm
BAG101
Status display present
false
BAG975
Protection type IP
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
CTC
Customs tariff number
85365080
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 3SE52320HU22
eclass
27-27-06-09 - Hinge switch:
Interface design: Without
Design of the switching element: Snap switch element
rated operating current Ie with AC-15, 24 V: 6 A
Rated operating current Ie DC-13, 125 V: 0.55 A
Rated operating current Ie DC-13, 24 V: 3 A
Housing coating:
Forced opening: true
housing (according to norm): gemäß Norm
Number of breaking contacts: 1
Number of changers: 0
Number of making contacts: 1
Number of safety-related auxiliary contacts: 1
suitable for safety functions: true
Design of interface for security oriented communications.: Without
Design of actuating element: Rotary axis, actuating angle 10°, solid shaft D = 10 mm
Width of sensor: 31 mm
Design of electrical connection: Screw connection
Explosion protection categories for gases: none
Housing construction form: Block
Height of sensor: 84 mm
Length of sensor: 92 mm
Status display present: false
degree of protection: IP65
Preview - Generation
Preview
3D
Dimension
2D