Catalog navigation
CAD model selection
Selectable products: 107
HELP_VARIABLE
Company
SIEMENS
Description
Graphic panel (HMI)
Bill of material
6AV21240QC240BX0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB506
Width of front
mm
AAB728
IO-link master present
false
AAB909
max. supply voltage with DC
V
AAC025
min. supply voltage with DC
V
AAC706
number of buttons with LED
AAC716
number of system buttons
AAC820
Min. operating temperature
°C
AAC821
Max. operating temperature
°C
AAC849
Monitor diagonal
in
AAC857
useable project memory/user memory
kbyte
AAD217
Degree of protection (IP), front side
AAG522
number of grey scales
AAM271
wall mounting/direct mounting possible
false
AAM494
max. number of pixels, horizontal
AAM495
max. number of pixels, vertical
AAO494
Number of HW interfaces Industrial Ethernet
AAO495
Number of HW interfaces parallel
0
AAO496
Number of HW interfaces PROFINET
AAO500
Number of HW interfaces serial RS232
AAO501
Number of HW interfaces serial RS422
AAO502
Number of HW interfaces serial RS485
AAO503
Number of HW interfaces serial TTY
0
AAO505
Number of HW interfaces Wireless
0
AAO507
Number of HW interfaces, other
AAO533
Number of online languages.
AAO677
Manufacturer name
Siemens
AAO742
Brand
AAO847
description of product type
AAP386
Number of colors/shades of gray of the display
BAA303
Power loss, static, current-independent [Pls]
W
AAP466
number of programmable function keys
AAP531
Number of levels, password protection
AAQ326
additional link address
AAU731
Manufacturer product family
AAU732
Manufacturer product root
BAA211
Installation depth
mm
BAC078
Supply voltage type
DC
BAC163
Display type
BAC475
Height of front
mm
BAD085
Formulations present
BAD304
Bearing track assembly possible
false
BAD315
Alpha keyboard present
BAD336
Display, color present
BAD395
Messaging system (including buffer and acknowledgement) present
BAD396
Message display present
BAD400
numeric keyboard present
BAD434
SW interfaces present
BAD443
Touch screen present
BAD457
Additional software components, loadable present
BAD579
Process value display (output) possible
BAD580
Process value provision (input) possible
BAD722
suitable for safety functions
false
BAG395
Pressure output present
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
Additional Information
CNS
Object Properties:
Order Number: 6AV21240QC240BX0
eclass
27-33-02-01 - Graphic panel (HMI):
Width of front: 396 mm
IO-link master present: false
max. supply voltage with DC: 28.8 V
min. supply voltage with DC: 19 V
number of buttons with LED: 0
number of system buttons: 0
Min. operating temperature: 0 °C
Max. operating temperature: 45 °C
Monitor diagonal: 15.6 in
useable project memory/user memory: 24000 kbyte
Degree of protection (IP), front side: IP65
wall mounting/direct mounting possible: false
max. number of pixels, horizontal: 1366
max. number of pixels, vertical: 768
Number of HW interfaces Industrial Ethernet: 2
Number of HW interfaces parallel: 0
Number of HW interfaces PROFINET: 2
Number of HW interfaces serial RS232: 0
Number of HW interfaces serial RS422: 0
Number of HW interfaces serial RS485: 1
Number of HW interfaces serial TTY: 0
Number of HW interfaces Wireless: 0
Number of online languages.: 32
Manufacturer name: Siemens
Brand: SIMATIC
description of product type: TP1500 Comfort PRO
Number of colors/shades of gray of the display: 16777216
number of programmable function keys: 0
Number of levels, password protection: 50
address of additional link: https://support.industry.siemens.com/cs/de/en/ps/14742
Manufacturer product family: HMI
Manufacturer product root: Comfort Panel
Installation depth: 101 mm
Supply voltage type: DC
Display type: TFT
Height of front: 256 mm
Formulations present: true
Bearing track assembly possible: false
Alpha keyboard present: true
Display, color present: true
Messaging system (including buffer and acknowledgement) present: true
Message display present: true
numeric keyboard present: true
SW interfaces present: false
Touch screen present: true
Additional software components, loadable present: true
Process value display (output) possible: true
Process value provision (input) possible: true
suitable for safety functions: false
Pressure output present: true
Preview - Generation
Preview
3D
Dimension
2D