Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 12
HELP_VARIABLE
Company
SIEMENS
Description
Static frequency converter = < 1 kV
Bill of material
6AG12101PE262UL0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAA186
computer port
AAB511
Brake chopper integrated
true
AAB537
Input phase number
3
AAB538
Use in the industrial area permissible
AAB539
Use in the residential and commercial area permissible
false
AAB782
max. output power with linear load and rated output voltage
kW
AAB783
max. output power with square load at rated output voltage
kW
AAB821
max. rated operating current Ie
A
AAB867
max. mains voltage
480 V
AAC801
Relative symmetric mains frequency tolerance
5 %
AAC802
Relative symmetric mains voltage tolerance
10 %
AAF040
Net weight
kg
AAF607
design
AAM479
supported protocol
AAO742
Brand
SIPLUS
AAO847
description of product type
PM240-2
AAS453
Min. network voltage
380 V
AAU442
Base load current at high overload
A
BAA303
Power loss, static, current-independent [Pls]
W
AAU443
Base load current at low overload
A
BAA020
Height
mm
BAB577
Depth
mm
BAD403
Optical interface present
BAE104
4 quadrant operation possible
false
BAE107
Rated output voltage
400 V
BAE108
Rated output current
A
BAE111
Output phases, number of
3
BAE125
Max. output frequency
Hz
BAE130
Power frequency
47 ... 63 Hz
BAE150
Design of frequency changer
U converter
BAF016
Width
mm
BAG975
Protection type IP
IP20
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Informations supplémentaires
CNS
Object Properties:
Order Number: 6AG12101PE262UL0
eclass
27-02-31-01 - Static frequency / Servo converter = < 1 kV:
computer port:
Brake chopper integrated: true
Input phase number: 3
Use in the industrial area permissible: false
Use in the residential and commercial area permissible: false
max. output power with linear load and rated output voltage: 22 kW
max. output power with square load at rated output voltage: 30 kW
max. rated operating current Ie: 57 A
max. mains voltage: 480 V
Relative symmetric mains frequency tolerance: 5 %
Relative symmetric mains voltage tolerance: 10 %
net weight: 17 kg
design: FSD 30 kW
supported protocol:
Brand: SIPLUS
description of product type: PM240-2
Min. network voltage: 380 V
Base load current at high overload: 47 A
Base load current at low overload: 57 A
height: 472 mm
Power loss, static, current-independent [Pls]: 27 W
depth: 237 mm
Optical interface present:
4 quadrant operation possible: false
Rated output voltage: 400 V
Rated output current: 60 A
Output phases, number of: 3
Max. output frequency: 550 Hz
Power frequency: 47 ... 63 Hz
Design of frequency changer: U converter
width: 200 mm
degree of protection: IP20
Aperçus & Génération 3D
Aperçu