피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
피드백
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
피드백
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
3RX95011BA00
SIEMENS
Electric engineering, automation, process control engineering
Control
Field bus, decentralized peripheral
Powered by
CAD모델 선택
CAD 파일 생성
PDF 데이터시트 생성
{siemens/27/27-24/27-24-26/27-24-26-11.prj},{NB=3RX95011BA00},{MANUID=3RX95011BA00},{AAB846=MIN},{AAB848=MIN},{AAB847=MIN},{AAB852=MIN},{AAB977=MIN},{AAB975=MIN},{AAB976=MIN},{BAA020=MIN},{BAA303=MIN},{BAB577=MIN},{BAF016=MIN},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85044084},{SUPPLIERALTNO=3RX9501-1BA00},{IMAGE=../../../_pool_/08/b7/p_nsa0_xx_00526p.png},{DESCSHORT=AS-i Power 3 A 24 V DC AS-Interface power supply unit, IP20 IN: 24 V DC OUT: AS-},{DESCLONG=AS-i Power 3 A 24 V DC AS-Interface power supply unit, IP20 IN: 24 V DC OUT: AS-i, 3 A (30 V DC), IP20 with integrated ground fault detection, with integrated overload detection with AS-i data decoupling},{EAN=4011209646964},{MANUNAME=Siemens}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 15
HELP_VARIABLE
Company
SIEMENS
Description
Field bus, decentralized peripheral - power supply module
Bill of material
3RX95011BA00
MANUID
Product number of the Manufacturer
3RX95011BA00
3RX95011BA00
SUPPLIERALTNO
Alternative product number
3RX9501-1BA00
3RX9501-1BA00
IMAGE
image
DESCSHORT
Short Description
AS-i Power 3 A 24 V DC AS-Interface power supply unit, IP20 IN: 24 V DC OUT: AS-
AS-i Power 3 A 24 V DC AS-Interface power supply unit, IP20 IN: 24 V DC OUT: AS-
DESCLONG
Long Description
AS-i Power 3 A 24 V DC AS-Interface power supply unit, IP20 IN: 24 V DC OUT: AS-i, 3 A (30 V DC), IP20 with integrated ground fault detection, with integrated overload detection with AS-i data decoupling
AS-i Power 3 A 24 V DC AS-Interface power supply unit, IP20 IN: 24 V DC OUT: AS-i, 3 A (30 V DC), IP20 with integrated ground fault detection, with integrated overload detection with AS-i data decoupling
EAN
4011209646964
4011209646964
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AS-i Power 3 A 24 V DC AS-Interface power supply unit, IP20 IN: 24 V DC OU
AS-i Power 3 A 24 V DC AS-Interface power supply unit, IP20 IN: 24 V DC OU
AAB846
max. input voltage with AC 50 Hz
V
AAB848
max. input voltage with DC
V
AAB847
max. input voltage with AC 60 Hz
V
AAB852
max. input current with DC
A
AAB977
min. input voltage with DC
V
AAB849
max. input current with AC 50 Hz
A
AAB850
max. input current with AC 60 Hz
A
AAB975
min. input voltage with AC 50 Hz
V
AAB976
min. input voltage with AC 60 Hz
V
BAB968
Output voltage type
DC
DC
AAO677
Manufacturer name
AAO742
Brand
AAO847
description of product type
AAU731
Manufacturer product family
AAU732
Manufacturer product root
BAA020
Height
mm
BAA303
Power loss, static, current-independent [Pls]
W
BAB577
Depth
mm
BAC065
Input voltage, type
BAD582
Redundancy-compatible present
false
false
BAD722
suitable for safety functions
BAF016
Width
mm
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
RO
RO
CTC
Customs tariff number
85044084
85044084
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
추가 정보
CNS
Object Properties:
Order Number:
3RX95011BA00
eclass
27-24-26-11 - Field bus, decentralized peripheral - power supply module:
max. input current with AC 50 Hz:
A
max. input current with AC 60 Hz:
A
Manufacturer name:
Brand:
description of product type:
Manufacturer product family:
Manufacturer product root:
Output voltage type:
DC
Input voltage, type:
Redundancy-compatible present:
false
suitable for safety functions:
미리보기 - 생성
프리뷰
CAD 파일 생성
PDF 데이터시트 생성
3D
치수도
2D