Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SIEMENS
Description
Field bus, decentralized peripheral - pneumatics module
Bill of material
6ES71484EB000AA0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
SIMATIC DP, Pneumatic interface for ET 200 PRO, 16 DO pneumatics for coupl
AAB909
max. supply voltage with DC
28.8 V
AAB916
max. permissible operating pressure
8000.0 hPa
AAC025
min. supply voltage with DC
20.0 V
AAC032
min. permissible operating pressure
3000.0 hPa
AAC073
Performance level acc. to EN ISO 13849-1
D
AAC191
Valve switching times from 0 to 1
ms
AAC192
Valve switching times from 0 to 1
ms
AAI855
nominal volume flow rate
l/min
AAM271
wall mounting/direct mounting possible
true
AAO382
Functional safety (SIL)
SIL 2
AAO494
Number of HW interfaces Industrial Ethernet
0
AAO495
Number of HW interfaces parallel
0
AAO496
Number of HW interfaces PROFINET
0
AAO500
Number of HW interfaces serial RS232
0
AAO501
Number of HW interfaces serial RS422
0
AAO502
Number of HW interfaces serial RS485
0
AAO503
Number of HW interfaces serial TTY
0
AAO505
Number of HW interfaces Wireless
0
AAO507
Number of HW interfaces, other
0
AAO677
Manufacturer name
Siemens
AAO742
Brand
SIMATIC
AAO847
description of product type
AAP341
Number of analog inputs
0
AAP342
Number of analog outputs
0
AAP508
Number of inputs, digital
0
AAP610
Number of outputs, digital
16
AAP765
Number of valves that can be connected
16
AAU731
Manufacturer product family
ET 200pro
AAU732
Manufacturer product root
Pneumatic interface
BAA020
Height
mm
BAA303
Power loss, static, current-independent [Pls]
W
BAB577
Depth
47.0 mm
BAC078
Supply voltage type
DC
BAD087
Corresponding operating medium (Ex ia)
false
BAD088
Corresponding operating medium (Ex ib)
false
BAD293
Front installation possible
true
BAD296
Rack-assembly possible
false
BAD304
Bearing track assembly possible
true
BAD347
Field bus connection possible via separate bus couplers
true
BAD403
Optical interface present
false
BAD669
System components present
true
BAD722
suitable for safety functions
false
BAD833
Explosion protection categories for gases
No
BAD834
Explosion protected category for dusts
ohne
BAF016
Width
mm
BAG975
Protection type IP
IP67
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
CTC
Customs tariff number
85389091
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 6ES71484EB000AA0
eclass
27-24-26-13 - Field bus, decentralized peripheral - pneumatics module:
max. supply voltage with DC: 28.8 V
max. permissible operating pressure: 8000 hPa
min. supply voltage with DC: 20 V
min. permissible operating pressure: 3000 hPa
Performance level acc. to EN ISO 13849-1: D
Valve switching times from 0 to 1: 24 ms
Valve switching times from 0 to 1: 30 ms
nominal volume flow rate: 800 l/min
wall mounting/direct mounting possible: true
safety integrity level (SIL): SIL 2
Number of HW interfaces Industrial Ethernet: 0
Number of HW interfaces parallel: 0
Number of HW interfaces PROFINET: 0
Number of HW interfaces serial RS232: 0
Number of HW interfaces serial RS422: 0
Number of HW interfaces serial RS485: 0
Number of HW interfaces serial TTY: 0
Number of HW interfaces Wireless: 0
Number of HW interfaces, other: 0
Manufacturer name: Siemens
Brand: SIMATIC
description of product type: 16DQ 24 V DC CPV14
Number of analog inputs: 0
Number of analog outputs: 0
Number of inputs, digital: 0
Number of outputs, digital: 16
Number of valves that can be connected: 16
Manufacturer product family: ET 200pro
Manufacturer product root: Pneumatic interface
height: 152 mm
Power loss, static, current-independent [Pls]: 4 W
depth: 47 mm
Supply voltage type: DC
Corresponding operating medium (Ex ia): false
Corresponding operating medium (Ex ib): false
Front installation possible: true
Rack-assembly possible: false
Bearing track assembly possible: true
Field bus connection possible via separate bus couplers: true
Optical interface present: false
System components present: true
suitable for safety functions: false
Explosion protection categories for gases: No
Explosion protected category for dusts: ohne
width: 120 mm
degree of protection: IP67
Preview - Generation
Preview
3D
Dimension
2D