Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
SIEMENS
Description
Fiber optic connector
Bill of material
6GK19000MB006AA0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAO847
description of product type
BAA020
Height
mm
BAB577
Depth
mm
BAD875
Net weight
g
BAF016
Width
mm
BAG975
Protection type IP
NOCUPEROU
Number of content units per order unit
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 6GK19000MB006AA0
eclass
19-17-01-22 - Fiber optic connector (general application):
description of product type: IE SC RJ POF Plug PRO (Push Pull)
height: 30 mm
depth: 62.5 mm
Net weight: 63.5 g
width: 22 mm
degree of protection:
Preview - Generation
Preview