Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIEMENS
Description
Extension module for vibration control unit
Bill of material
6AT80022AA00
MANUID
Product number of the Manufacturer
6AT80022AA00
SUPPLIERALTNO
Alternative product number
6AT8002-2AA00
DESCSHORT
Short Description
SIPLUS CMS2000 VIB-MUX
DESCLONG
Long Description
SIPLUS CMS2000 VIB-MUX 8 IEPE input channels in MULTIPLEX mode are switched to one output channel Control via the system interface max. 2 VIB-MUX modules per Basic Unit VIB can be used
EAN
4047618041915
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
SIPLUS CMS2000 VIB-MUX 8 IEPE input channels in MULTIPLEX mode are switche
AAB667
suitable for mounting onto standard rails
false
AAF607
design
Expansion unit
AAO677
Manufacturer name
Siemens
AAO742
Brand
SIPLUS
AAO847
description of product type
VIB-MUX
AAS529
Number of sensor inputs for IEPE sensors
8
AAS530
Number of sensor inputs for MEMS sensors
0
AAS533
lowest value of measuring range (vibration frequency)
2 Hz
AAS534
greatest value of measuring range (vibration frequency)
10000 Hz
AAU731
Manufacturer product family
CMS2000
AAU732
Manufacturer product root
Expansion unit
BAD291
Direct assembly/mounting possible
standard rail
BAD882
Physical measurement principle of the sensor
Vibration acceleration
BAG975
Protection type IP
IP20
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
CTC
Customs tariff number
85371098
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 6AT80022AA00
eclass
27-20-14-13 - Extension module for vibration control unit:
suitable for mounting onto standard rails: false
design: Expansion unit
Manufacturer name: Siemens
Brand: SIPLUS
description of product type: VIB-MUX
Number of sensor inputs for IEPE sensors: 8
Number of sensor inputs for MEMS sensors: 0
lowest value of measuring range (vibration frequency): 2 Hz
greatest value of measuring range (vibration frequency): 10000 Hz
Manufacturer product family: CMS2000
Manufacturer product root: Expansion unit
Direct assembly/mounting possible: standard rail
Physical measurement principle of the sensor: Vibration acceleration
degree of protection: IP20
Preview - Generation
Preview