Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SIEMENS
Description
Extension module for motor management device
Bill of material
3UF73201AU000
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB416
Design of the electrical connection for auxiliary and control current circuit
Screw connection
AAB534
input for analog temperature sensor present
false
AAB535
input for earth-fault detection present
false
AAB536
input for thermistor connection present
false
AAB667
suitable for mounting onto standard rails
0
AAB958
min. rated control voltage Us with AC 50 Hz
V
AAB959
min. rated control voltage Us with AC 60 Hz
V
AAB960
min. rated control voltage Us with DC
V
AAP341
Number of analog inputs
0
AAP342
Number of analog outputs
0
AAP442
Number of electronic outputs
0
AAP508
Number of inputs, digital
AAP614
number of outputs, with contacts
2
BAC050
Type of actuation
BAC915
Switch function
monostable
BAG975
Protection type IP
IP20
BAH432
Max. rated AC voltage for controls, 50 Hz
V
BAH434
max. rated AC voltage for controls (60 Hz)
V
BAH436
Max. rated DC voltage for controls
V
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 3UF73201AU000
eclass
27-37-08-05 - Extension module for motor management device:
Design of the electrical connection for auxiliary and control current circuit: Screw connection
input for analog temperature sensor present: false
input for earth-fault detection present: false
input for thermistor connection present: false
suitable for mounting onto standard rails: 0
min. rated control voltage Us with AC 50 Hz: 110 V
min. rated control voltage Us with AC 60 Hz: 110 V
min. rated control voltage Us with DC: 110 V
Number of analog inputs: 0
Number of analog outputs: 0
Number of electronic outputs: 0
Number of inputs, digital: 0
number of outputs, with contacts: 2
Type of actuation: AC/DC
Switch function: monostable
degree of protection: IP20
Max. rated AC voltage for controls, 50 Hz: 240 V
max. rated AC voltage for controls (60 Hz): 240 V
Max. rated DC voltage for controls: 240 V
Preview - Generation
Preview
3D
Dimension
2D