Catalog navigation
CAD model selection
Selectable products: 127
HELP_VARIABLE
Company
SIEMENS
Description
Electronic overload relay
Bill of material
3RB31134NB0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB218
Lowest value adjustable current range
A
AAB438
Release class
AAB548
Greatest value adjustable current range
A
AAB667
suitable for mounting onto standard rails
AAO847
description of product type
AAP349
Number of auxiliary contacts as changer
AAP351
Number of auxiliary contacts as opener
AAP352
Number of auxiliary contacts as shutter
AAS575
Power loss per pole, current-dependent [PlIp]
W
BAC050
Type of actuation
BAC378
Connection type
BAD346
External reset possible
BAG640
Assembly type
Miscellaneous
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CTC
Customs tariff number
85364900
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 3RB31134NB0
eclass
27-37-15-02 - Electronic overload relay:
Lowest value adjustable current range: 0.32 A
Release class: adjustable
Greatest value adjustable current range: 1.25 A
suitable for mounting onto standard rails: false
description of product type: 3RB3
Number of auxiliary contacts as changer: 0
Number of auxiliary contacts as opener: 1
Number of auxiliary contacts as shutter: 1
Power loss per pole, current-dependent [PlIp]: 0.03 W
Type of actuation: AC
Connection type: Screw connection
External reset possible: true
Assembly type: Miscellaneous
Preview - Generation
Preview
3D
Dimension
2D