Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
SIEMENS
Description
Door control system
Bill of material
6FB12313BM117AT0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB371
Type of voltage supply
AAB812
max. output current with DC
A
AAC842
Max. rated frequency
Hz
AAC843
Min. rated frequency
Hz
AAC134
Current input
A
AAF535
supply voltage (at DC)
V
AAI959
supply voltage (at AC)
V
AAF607
design
AAI843
nominal power consumption
W
AAL891
communication interface present
AAM152
control exits present
true
AAM153
control inputs present
true
AAM365
serial interface present
AAO677
Manufacturer name
Siemens
AAO742
Brand
SIDOOR
AAO847
description of product type
AAS559
min. input voltage per DC input
V
AAS560
max. input voltage per DC input
V
AAS561
min. input current per DC input
A
AAS562
max. input current per DC input
A
AAS563
max. opening cycles per hour
1
AAU732
Manufacturer product root
BAC696
Max. width of door
mm
BAC697
Max. weight of door or gate
kg
BAG975
Protection type IP
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 6FB12313BM117AT0
eclass
27-24-40-05 - Door control system:
Type of voltage supply: Via SIDOOR TRANSFORMER or via DC
max. output current with DC: 0 A
supply voltage (at DC): 36 V
design: Controller
nominal power consumption: 80 W
communication interface present: true
control exits present: true
control inputs present: true
serial interface present: true
Manufacturer name: Siemens
Brand: SIDOOR
description of product type: ATE531S
min. input voltage per DC input: 10 V
max. input voltage per DC input: 28 V
min. input current per DC input: 0 A
max. input current per DC input: 0 A
max. opening cycles per hour: 180 1
Manufacturer product root: Controller
Max. width of door: 5000 mm
Max. weight of door or gate: 280 kg
degree of protection: IP20
Preview - Generation
Preview
3D
Dimension
2D