Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
SIEMENS
Description
Disconnect terminal block
Bill of material
8WH30006AF00
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB398
Design of cross-switch disconnector
Without
AAB500
Rated current In
16.0 A
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
mm²
AAB789
max. connectable conductor cross-section multiple wire
mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
mm²
AAB940
min. connectable conductor cross-section multiple wire
1.0 mm²
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
16.0 A
BAA018
Length
mm
BAA351
Color
Grey
BAB927
Design of longitudinal or transverse separation
Without
BAC034
Connection type
Insulation displacement termination
BAC137
Width of spacing
mm
BAC140
Combustibility class
V0
BAC375
Connection type 2
Insulation displacement termination
BAC476
height at lowest possible mounting
mm
BAC487
material of insulation
Without
BAC676
Max. line cross section, flexible
mm²
BAC677
Max. line cross section, rigid
mm²
BAC739
Min. line cross section, flexible
mm²
BAC740
Min. line cross section, rigid
mm²
BAD123
Levels internally bridged
false
BAD370
Integrated test connector present
false
BAD774
Closing plate required
false
BAH005
Rated voltage
400 V
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
COO
Country of origin
CN
CTC
Customs tariff number
85369010
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 8WH30006AF00
eclass
27-14-11-26 - Disconnect and test disconnect rail-mount terminal block:
Design of cross-switch disconnector: Without
Rated current In: 16 A
max. connectable conductor cross-section fine wire with conductor end sleeve: 3 mm²
max. connectable conductor cross-section multiple wire: 3 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve: 3 mm²
min. connectable conductor cross-section multiple wire: 1 mm²
rated current: 16 A
number of clamping points: 2
Number of levels: 1
Rated current [In] for the power loss specification: 16 A
length: 83 mm
color: Grey
Design of longitudinal or transverse separation: Without
Connection type (1): Insulation displacement termination
Width of spacing: 6 mm
flammability rating of the insulating material (based on UL 94): V0
Connection type 2: Insulation displacement termination
height at lowest possible mounting: 43 mm
material of insulation: Without
Max. line cross section, flexible: 3 mm²
Max. line cross section, rigid: 3 mm²
Min. line cross section, flexible: 3 mm²
Min. line cross section, rigid: 3 mm²
Levels internally bridged: false
Integrated test connector present: false
Closing plate required: false
rated voltage: 400 V
Preview - Generation
Преглед
3D
Размер
2D