Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
SIEMENS
Description
DIN rail
Bill of material
6ES71944GB200AA0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAC397
rail version according to standard
AAC899
Bore holes distance, centric
mm
AAF567
type of surface treatment
AAO677
Manufacturer name
Siemens
AAO742
Brand
AAU731
Manufacturer product family
AAU732
Manufacturer product root
BAA018
Length
mm
BAA020
Height
mm
BAB664
Material
BAB888
Design
BAE496
min. thickness
mm
BAF016
Width
mm
BAF785
Surface
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 6ES71944GB200AA0
eclass
27-40-06-02 - DIN rail:
rail version according to standard: Simple profile
type of surface treatment: galvanically/electrolytically galvanized
Manufacturer name: Siemens
Brand: SIMATIC
Manufacturer product family: ET 200pro
Manufacturer product root: Module rack
length: 2000 mm
height: 279.5 mm
material: aluminum
Design: Simple profile
min. thickness: 4 mm
width: 2000 mm
Surface: galvanic/electrolytic zinc plated
Preview - Generation
Preview
3D
Dimension
2D