Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIEMENS
Description
Digital module for industrial heating control systems
Bill of material
6BK19000BA000AA0
MANUID
Product number of the Manufacturer
6BK19000BA000AA0
SUPPLIERALTNO
Alternative product number
6BK1900-0BA00-0AA0
DESCSHORT
Short Description
SIPLUS HCS4000 I/O4000 DI/DQ
DESCLONG
Long Description
SIPLUS HCS4000 I/O module DI/DO with 8 digital outputs and 8 configurable inputs or outputs
EAN
4047618075712
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
SIPLUS HCS4000 I/O module DI/DO with 8 digital outputs and 8 configurable
AAB371
Type of voltage supply
Via basic device
AAB806
max. output voltage with DC
28.8 V
AAB949
min. output voltage with DC
19.2 V
AAO677
Manufacturer name
Siemens
AAO742
Brand
SIPLUS
AAO847
description of product type
I/O4000 DI/DQ
AAP508
Number of inputs, digital
8
AAP610
Number of outputs, digital
16
AAU731
Manufacturer product family
HCS4000
AAU732
Manufacturer product root
I/O module
BAB968
Output voltage type
DC
BAE190
designed as short-circuit-proof
true
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
CTC
Customs tariff number
85389091
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 6BK19000BA000AA0
eclass
27-24-40-04 - Digital module for industrial heating control systems:
Type of voltage supply: Via basic device
max. output voltage with DC: 28.8 V
min. output voltage with DC: 19.2 V
Manufacturer name: Siemens
Brand: SIPLUS
description of product type: I/O4000 DI/DQ
Number of inputs, digital: 8
Number of outputs, digital: 16
Manufacturer product family: HCS4000
Manufacturer product root: I/O module
Output voltage type: DC
designed as short-circuit-proof: true
Preview - Generation
Preview