Catalog navigation
Селекция на CAD модел
Налични продукти: 57
HELP_VARIABLE
Company
SIEMENS
Description
Device for monitoring of safety-related circuits
Bill of material
3SK12112BB00
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB701
suitable for monitoring solenoid switches
AAB702
suitable for monitoring proximity switches
AAB703
suitable for monitoring EMERGENCY-OFF circuits
AAB704
suitable for monitoring optoelectronic protection devices
AAB705
suitable for monitoring position switches
AAB706
suitable for monitoring tactile sensors
AAB707
suitable for monitoring valves
AAB941
min. response delay time
s
AAB958
min. rated control voltage Us with AC 50 Hz
V
AAB959
min. rated control voltage Us with AC 60 Hz
V
AAB960
min. rated control voltage Us with DC
V
AAC073
Performance level acc. to EN ISO 13849-1
AAC131
Stop Category acc. to IEC 60204
AAJ011
max. delay-on energization time
s
AAP611
Number of outputs, safety related, delayed, semi-conductor
AAP414
Number of delayed outputs with signaling function (with contact).
AAO382
Functional safety (SIL)
AAP405
Number of contacts, safety related, delayed, with contacts
AAP415
Number of delayed semi-conductor outputs with signaling function.
AAP612
Number of outputs, safety related, non-delayed, semi-conductor
AAP613
Number of outputs, safety-related, non-delayed, with contacts
AAP756
Number of undelayed semi-conductor outputs with signaling function
BAA020
Height
mm
BAB577
Depth
mm
BAC050
Type of actuation
BAC193
Design
BAD304
Bearing track assembly possible
BAD414
Feedback circuit present
BAD430
Start input present
BAD470
detachable terminals present
BAD636
Approval for BG BIA present
BAD640
Approval through TÜV present
BAD641
Approval for UL present
BAD722
suitable for safety functions
BAD831
Design of electrical connection
BAD854
Category safety pursuant to EN 954-1
BAD934
Muting possible
BAH432
Max. rated AC voltage for controls, 50 Hz
V
BAF016
Width
mm
BAH434
max. rated AC voltage for controls (60 Hz)
V
BAH436
Max. rated DC voltage for controls
V
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Additional Information
CNS
Object Properties:
Order Number: 3SK12112BB00
eclass
27-37-18-19 - Device for monitoring of safety-related circuits:
suitable for monitoring solenoid switches:
suitable for monitoring proximity switches:
suitable for monitoring EMERGENCY-OFF circuits:
suitable for monitoring optoelectronic protection devices:
suitable for monitoring position switches:
suitable for monitoring tactile sensors:
suitable for monitoring valves:
min. rated control voltage Us with AC 50 Hz: 24 V
min. rated control voltage Us with AC 60 Hz: 24 V
Performance level acc. to EN ISO 13849-1: E
Stop Category acc. to IEC 60204: 0
safety integrity level (SIL): SIL 3
Number of contacts, safety related, delayed, with contacts: 0
Number of delayed outputs with signaling function (with contact).: 0
Number of delayed semi-conductor outputs with signaling function.: 0
Number of outputs, safety-related, non-delayed, with contacts: 4
height: 100 mm
depth: 122 mm
Type of actuation: AC
Design:
Bearing track assembly possible: 0
Feedback circuit present: false
Start input present:
detachable terminals present: false
Approval for BG BIA present:
Approval through TÜV present: true
Approval for UL present: true
suitable for safety functions: true
Design of electrical connection: Screw/spring connection
Category safety pursuant to EN 954-1:
Muting possible: false
width: 23 mm
Max. rated AC voltage for controls, 50 Hz: 24 V
max. rated AC voltage for controls (60 Hz): 24 V
Preview - Generation
Преглед
3D
Размер
2D