Catalog navigation
CAD model selection
Selectable products: 728
HELP_VARIABLE
Company
SIEMENS
Description
Contactor relay
Bill of material
3RH21222XB402LA2
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB483
Rated operating current Ie, 400 V
A
AAB667
suitable for mounting onto standard rails
false
AAB960
min. rated control voltage Us with DC
V
AAB959
min. rated control voltage Us with AC 60 Hz
V
AAI270
number of auxiliary contacts as normally closed contact, delayed switching
AAN376
number of NC contacts / lagging switching / auxiliary contact
AAN381
rated operational current Ie AC-14 / AC-15 at 230 V
A
AAP349
Number of auxiliary contacts as changer
AAP350
Number of auxiliary contacts as make contacts, leading
AAP351
Number of auxiliary contacts as opener
AAP352
Number of auxiliary contacts as shutter
BAH434
max. rated AC voltage for controls (60 Hz)
V
BAC050
Type of actuation
BAC379
Connection type
BAG640
Assembly type
Miscellaneous
BAH436
Max. rated DC voltage for controls
V
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
REACH_INFORMATION
REACH information
REACH information
Additional Information
CNS
Object Properties:
Order Number: 3RH21222XB402LA2
eclass
27-37-10-01 - Contactor relay:
Rated operating current Ie, 400 V: 3 A
suitable for mounting onto standard rails: false
min. rated control voltage Us with DC: 24 V
rated operational current Ie AC-14 / AC-15 at 230 V: 10 A
Number of auxiliary contacts as opener: 2
Number of auxiliary contacts as shutter: 2
Type of actuation: DC
Connection type: Spring pulley connection
Assembly type: Miscellaneous
Max. rated DC voltage for controls: 34 V
Preview - Generation
Preview
3D
Dimension
2D