Catalog navigation
CAD model selection
Selectable products: 167
HELP_VARIABLE
Company
SIEMENS
Description
Combination of contactor
Bill of material
3RA23288XB301BB4
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB456
Rated operating power with AC-3, 400 V
kW
AAB476
Rated operating current Ie with AC-3, 400 V
A
AAB667
suitable for mounting onto standard rails
false
AAB958
min. rated control voltage Us with AC 50 Hz
V
AAB959
min. rated control voltage Us with AC 60 Hz
V
AAB960
min. rated control voltage Us with DC
V
BAC050
Type of actuation
BAC378
Connection type
BAC426
Function
BAG975
Protection type IP
IP20
BAH432
Max. rated AC voltage for controls, 50 Hz
V
BAH434
max. rated AC voltage for controls (60 Hz)
V
BAH436
Max. rated DC voltage for controls
V
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
CTC
Customs tariff number
85364900
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
REACH_INFORMATION
REACH information
Additional Information
CNS
Object Properties:
Order Number: 3RA23288XB301BB4
eclass
27-37-10-09 - Combination of contactor:
Rated operating power with AC-3, 400 V: 19 kW
Rated operating current Ie with AC-3, 400 V: 38 A
suitable for mounting onto standard rails: false
min. rated control voltage Us with DC: 24 V
Type of actuation: DC
Connection type: Screw connection
Function: Reversing contactor
degree of protection: IP20
Preview - Generation
Preview
3D
Dimension
2D