Catalog navigation
Selezione modello CAD
Prodotti disponibili: 74
HELP_VARIABLE
Company
SIEMENS
Description
Built-in monitor (industrial PC)
Bill of material
6AV78634TA000AA0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB506
Width of front
mm
AAB907
max. supply voltage with AC 50 Hz
V
AAB908
max. supply voltage with AC 60 Hz
V
AAB909
max. supply voltage with DC
V
AAC023
min. supply voltage with AC 50 Hz
V
AAC024
min. supply voltage with AC 60 Hz
V
AAC025
min. supply voltage with DC
V
AAC820
Min. operating temperature
°C
AAC821
Max. operating temperature
°C
AAC849
Monitor diagonal
in
AAD217
Degree of protection (IP), front side
AAM271
wall mounting/direct mounting possible
AAM494
max. number of pixels, horizontal
AAM495
max. number of pixels, vertical
AAO677
Manufacturer name
Siemens
AAO742
Brand
AAO847
description of product type
AAP386
Number of colors/shades of gray of the display
AAP465
Number of function keys
AAU731
Manufacturer product family
AAU732
Manufacturer product root
BAA211
Installation depth
mm
BAC078
Supply voltage type
BAC163
Display type
BAC475
Height of front
mm
BAC647
Max. image refresh frequency
kHz
BAC721
Min. image refresh frequency
kHz
BAD293
Front installation possible
BAD296
Rack-assembly possible
BAD365
HW interface PS2 present
BAD304
Bearing track assembly possible
BAD336
Display, color present
true
BAD366
HW interface USB present
BAD367
HW interface video signal, analog present
BAD368
HW interface video signal, digital present
BAD394
Mouse integrated
BAD402
On-screen display present
BAD437
Keyboard integrated
BAD443
Touch screen present
BAD722
suitable for safety functions
false
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CTC
Customs tariff number
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
Informazioni aggiuntive
CNS
Object Properties:
Order Number: 6AV78634TA000AA0
eclass
19-20-02-01 - Built-in monitor (industrial PC):
Width of front: 560 mm
max. supply voltage with DC: 28.8 V
min. supply voltage with DC: 19 V
Min. operating temperature: 0 °C
Max. operating temperature: 45 °C
Monitor diagonal: 21.5 in
Degree of protection (IP), front side: IP65
wall mounting/direct mounting possible: false
max. number of pixels, horizontal: 1920
max. number of pixels, vertical: 1080
Manufacturer name: Siemens
Brand: SIMATIC
description of product type: IFP2200
Number of colors/shades of gray of the display: 16777216
Number of function keys: 0
Manufacturer product family: HMI
Manufacturer product root: Flat Panel
Installation depth: 63 mm
Supply voltage type: DC
Display type:
Height of front: 380 mm
Front installation possible: true
Rack-assembly possible: false
Bearing track assembly possible: false
Display, color present: true
HW interface PS2 present: false
HW interface USB present: true
HW interface video signal, analog present: false
HW interface video signal, digital present: true
Mouse integrated: false
On-screen display present: false
Keyboard integrated: false
Touch screen present: true
suitable for safety functions: false
Preview - Generation
Anteprima
3D
Dimensione
2D