Catalog navigation
Выбор CAD модели
Доступные продукты: 10
HELP_VARIABLE
Company
SIEMENS
Description
Full load current trip
Bill of material
3RV29021DV0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB958
min. rated control voltage Us with AC 50 Hz
V
AAB959
min. rated control voltage Us with AC 60 Hz
V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
0
AAP546
Number of making contacts
0
BAC050
Type of actuation
AC
BAD697
suitable for power circuit breakers
false
BAD698
suitable for power switches
false
BAD705
suitable for protective motor switches
false
BAD728
suitable for overload relays
false
BAD831
Design of electrical connection
BAH432
Max. rated AC voltage for controls, 50 Hz
V
BAH434
max. rated AC voltage for controls (60 Hz)
V
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
CTC
Customs tariff number
85364900
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
Дополнительная информация
CNS
Object Properties:
Order Number: 3RV29021DV0
eclass
27-37-04-18 - Full load current trip:
min. rated control voltage Us with AC 50 Hz: 350 V
min. rated control voltage Us with AC 60 Hz: 350 V
Number of breaking contacts: 0
Number of changers: 0
Number of making contacts: 0
Type of actuation: AC
suitable for power circuit breakers: false
suitable for power switches: false
suitable for protective motor switches: false
suitable for overload relays: false
Design of electrical connection: Screw connection
Max. rated AC voltage for controls, 50 Hz: 415 V
max. rated AC voltage for controls (60 Hz): 415 V
Preview - Generation
Предпросмотр
3D
Измерение
2D